Download document () of 20

191082

Eaton XC XC303 modular PLC, small PLC, programmable CODESYS 3, SD Slot, Ethernet, CAN

General specifications

Product Name
Eaton XC Modular PLC
Catalog Number
191082
EAN
4015081915682
Product Length/Depth
108 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
0.28 kg
Certifications
CE
EN 61131
UL listed
EAC
UL File No.: E205091
cULus Listed
Catalog Notes
Protective devices must be installed directly at the inductive load in order to prevent interference.

Features & Functions

Features
Short-circuit protection (digital outputs)
Functions
Redundancy
Additional program memory possible

General

Connection type
Push-in spring-cage terminal, Connection design in TOP direction
Degree of protection
IP20
Memory capacity
512,000 kByte
Model
Modular
Mounting method
Rail mounting possible
Overvoltage category
II
Pollution degree
2
Protocol
MODBUS
CAN
Other bus systems
TCP/IP
EtherNet/IP
Rated operational voltage
24 V
160 V (terminations)
Voltage type
DC

Ambient conditions, mechanical

Height of fall (IEC/EN 60068-2-32) - max
1 m
Mounting position
Vertical (on horizontal top-hat rail)
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts
Vibration resistance
5 - 8.4 / 8.4 -150 Hz, 3,5 mm / 1 g

Climatic environmental conditions

Air pressure
795 - 1080 hPa (operation)
Ambient operating temperature - min
-20 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-3
Dry heat to IEC 60068-2-2
Environmental conditions
Condensation: prevent with appropriate measures
Relative humidity
< 95 % (non-condensing)

Electro magnetic compatibility

Air discharge
8 kV/4 kV, Air/contact discharge, ESD
Burst impulse
1 kV, Signal cable
2 kV, Supply cable
Electromagnetic fields
10 V/m at 0.08 - 1.0 GHz (according to IEC EN 61000-4-3)
1 V/m at 2 - 2.7 GHz (according to IEC EN 61000-4-3)
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
Emitted interference
40 dB (at 30 - 230 MHz, Class A, radiated, high frequency)
47 dB (at 230 - 1000 MHz, Class A, radiated, high frequency)
Radiated RFI
10 V
Surge rating
0.5/0.5 kV, Supply cable, balanced/unbalanced), EMC
1 kV, Signal cable, unbalanced, EMC

Terminal capacities

Terminal capacity (AWG)
24 - 16
Terminal capacity (flexible with ferrule)
0.25 - 1.5 mm², with ferrules without plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
0.25 - 1.5 mm², with ferrules with plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
Terminal capacity (flexible)
0.2 - 1.5 mm², H 07V-K
Terminal capacity (solid)
0.2 - 1.5 mm², H07V-U
Stripping length (main cable)
10 mm
Gauge pin
A1 (according to IEC/EN 60947-1)
Insulating material group
I

Power supply

Heat dissipation
0.05 W (Digital inputs according to EN61131-2 Type 1, per active channel)
0.1 W (Digital outputs, internal, per active channel)
Input voltage
15 - 30 V (Digital inputs, high level)
24 V DC (Digital inputs)
0 - 5 V (Digital inputs, low level)
Supply voltage at AC, 50 Hz - max
0 VAC
Output current
0.5 A
Supply voltage at DC - max
30 VDC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at DC - min
18 VDC
Voltage dips
Voltage dips: 10 ms/Voltage fluctuations: Yes

Input/Output

Delay time
200 µs, Digital outputs, Delay on signal change and resistive load, from Low to High signal
200 µs, Digital outputs, Delay on signal change and resistive load, from High to Low signal
Digital outputs
Note: Protective devices must be installed directly at the inductive load in order to prevent interference.
Input current
≥ 2.3 mA (Digital inputs, high level)
2 mA (Ie)
≤ 1.1 mA (Digital inputs, low level)
Input delay
300 µs (rising edge)
300 µs (falling edge)
Load current
Max. 6 A per 1.5 mm² (cross-sectional area)
Number of channels
4, Digital Outputs
Number of inputs (analog)
0
Number of inputs (digital)
0
Number of outputs (analog)
0
Number of outputs (digital)
0
Number of relay outputs
0
Rated operational current (Ie)
2.8 A (supply input)
Utilization factor
100 % (Ʃ IAmax = 2A)

Safety

Explosion safety category for dust
None
Explosion safety category for gas
None
Potential isolation
Between Digital inputs: no
Between Digital outputs: no

Design verification

Static heat dissipation, non-current-dependent Pvs
8 W
Heat dissipation details
The max. heat dissipation is specified as the maximum power produced inside the device's housing.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification