Eaton Moeller® series MSF Adapter, 32 A, Pole 3, For use with PKZM0/PKE32
Product Name |
Eaton Moeller® series MSF Accessory Adapter
|
Catalog Number |
191095
|
EAN |
4015081915934
|
Product Length/Depth |
160 mm
|
Product Height |
46 mm
|
Product Width |
45 mm
|
Product Weight |
0.106 kg
|
Certifications |
UL 508
|
Special features |
Terminal capacity: 6 mm² (AWG 10)
|
Type |
Busbar adapter
|
Adapter width |
45 mm
|
Busbar distance |
60 mm
|
Busbar thickness - max |
2 mm
|
Busbar thickness - min |
2 mm
|
Nominal current |
32 A
|
Number of DIN rails |
1
|
Rail width |
24 mm
|
Voltage rating at AC |
690 V
|
Number of poles |
Three-pole
|
Electric connection type |
3 conductors AWG 10
|
Mounting rail armament |
1 mounting rail
|
Rated operation current (Ie) |
32 A
|