Download document () of 20

193158

Eaton xEnergy Basic EWK small distribution board. Wall-mounted enclosure EWK complete, IP31, 48 SU, protection class II, HxWxD=650x300x230mm

General specifications

Product Name
Eaton xEnergy Basic EWK small distribution board
Catalog Number
193158
EAN
9010238007413
Product Length/Depth
230 mm
Product Height
650 mm
Product Width
300 mm
Product Weight
12.9 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208

Product specifications

Used with
Basic device
Installation distribution boards
EWK DBO
Special features
IP31 Protection Class II Steel sheet enclosure white (RAL 9016)
Type
Basic device ECO distribution board Installation distribution board
Features
EMC-version
Earthing terminal block
Neutral terminal block
Fitted with:
Installation panel for modular installation devices
Locking screws can be sealed
Neutral-/protective conductor terminal
Enclosure
Enclosure material
Steel
Built-in height
650 mm
Built-in width
300 mm
Cable entry postion
Cable entries on top and bottom via F3A flange (not part of delivery), back plate
Terminal type
Plug-in terminals
Built-in depth
230 mm
Closure type
Other
Cover/door color
White
Cover/door model
Closed
Cover/door type
Door
Single
RAL-number
9016
Width in number of modular spacings
12
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor
Voltage rating at AC
400 V AC
Color
Traffic white (RAL 9016)
White
Number of rows
4
Frequency rating of contacts
50 Hz
Module rack type
Rail frame
Degree of protection
IP31
IK08 (impact resistance)
Number of module space units per row
12
Protection class
II (totally insulated)
Protective shrouding material
Plastic
Functions
Extension possible
Basic device
Sealable
Material
Polystyren (plastic)
Sheet steel, powder-coated
Mounting method
Surface mounted (plaster)
Surface mounting
DIN-rail
Internal depth
128 mm
PE and N terminal number and cross section
PE: 6 x (1.5 mm² - 16 mm²)
N: 21 x (0.75 mm² - 4 mm²)
Number of openings for socket outlets
0

Export product specification