Download document () of 20

198258

Eaton Moeller® series MSF Incomer module, 3 pole, 6 - 35 (50) qmm, 125 A

General specifications

Product Name
Eaton Moeller® series MSF Feeder system
Catalog Number
198258
EAN
4015081957620
Product Length/Depth
160 mm
Product Height
95 mm
Product Width
45 mm
Product Weight
0.27 kg
Compliances
CE

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Pollution degree
3
Width clamp
45 mm
Product category
Accessories
Number of poles
Three-pole
Enclosure material
Halogen free
Busbar thickness - max
0 mm
Busbar thickness - min
0 mm
Busbar width - max
0 mm
Busbar width - min
0 mm
Conductor cross section - max
50 mm²
Rated operational current (Ie) - max
125 A
Overvoltage category
III
Temperature resistance
Up to 125 °C
Flammability characteristics
To UL 94
Suitable for
Round conductor connection
Other
Rated operational current
125 A
Track resistance
CTI 600

Export product specification