Eaton Moeller® series M22 Button plate, flat black, ON
Product Name |
Eaton Moeller® series M22 Accessory Button plate
|
Catalog Number |
218203
|
EAN |
4015082182038
|
Product Length/Depth |
24 mm
|
Product Height |
3 mm
|
Product Width |
24 mm
|
Product Weight |
0.002 kg
|
Certifications |
UL/CSA certification not required
|
Color |
Black
|
Design |
Flush
|
Inscription |
ON
|
Inscription type |
Text
|
Language |
English
|
Shape |
Round
|
Product Category |
Accessories
|
Suitable for |
Push button
|
Type |
Flat
|
Used with |
M22-DG-X
M22(S)-DR-X M22(S)-D-X |
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
70 °C
|
Connection to SmartWire-DT |
No
|
Equipment heat dissipation, current-dependent Pvid |
0 W
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
0 W
|
Rated operational current for specified heat dissipation (In) |
0 A
|
Static heat dissipation, non-current-dependent Pvs |
0 W
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Please enquire
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
10.10 Temperature rise |
Not applicable.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|