Download document () of 20

248852

Eaton Z-SCH Installation contactor, 230VAC/50Hz, 4N/O, 40A, 3HP

General specifications

Product Name
Eaton Z-SCH contactor
Catalog Number
248852
EAN
4015082488529
Product Length/Depth
85 mm
Product Height
60 mm
Product Width
52.5 mm
Product Weight
0.36 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Amperage Rating
40 A
Features
Additional equipment possible
Degree of protection
IP40
Equipment heat dissipation, current-dependent
14.6 W
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-40 °C
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Incandescent lamp load - max
5520 W
Load fluorescent lamp - max
2610 VA
Load fluorescent lamp (duo circuit) - max
5336 VA
Load fluorescent lamp (parallel compensated) - max
2088 VA
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
4
Number of modular spacings
3
Rated operating voltage (Ue) - max
440 V
Rated operating voltage (Ue) - min
440 V
Rated operational current for specified heat dissipation (In)
40 A
Static heat dissipation, non-current-dependent
0 W
Utility category
1
Voltage rating (excitation) - max
253 V
Voltage rating (excitation) - min
195.5 V
Built-in depth
60 mm
Voltage type
AC
Utilization category (according to EN IEC 60947-4-1)
AC-1

Export product specification