Download document () of 20

24CAV4

Eaton Bussmann series medium auxiliary fuse, VT fuse-link, medium voltage, 4 A, AC 24 kV, 340 x 41.3 mm, back-up, IEC, voltage and auxiliary transformers, 4 A, 40K A Breaking Cap, Inst Air, Back-up, IEC, AC, Class back-up, Bolt-on

General specifications

Product Name
Eaton Bussmann series medium auxiliary fuse
Catalog Number
24CAV4
EAN
5027590468879
UPC
051712553872
Product Length/Depth
340 mm
Product Height
41 mm
Product Width
41 mm
Product Weight
1000 g
Certifications
IEC60282-1

Product specifications

Amperage Rating
4 A
Fuse indicator
Non Indicating
Fuse size
340 x 41.3 mm
340 x 41 mm
Breaking capacity
40 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Auxiliary transformer protection
Release characteristic
Other
Standard
IEC
Utilization Category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Construction type
Bolt-on
Fuse shape
Cylindrical
Fuse diameter
41 mm
Resistance
0.92 ohms
Interrupt rating
40 kAIC
Connection
Ferrule end x ferrule end
Construction size
340 x 41.3 mm
340 x 41 mm
Packaging type
Standard
Quantity
1
Voltage rating
24 kV
Type
fuse
Application
voltage and auxiliary transformers
Fuse type
CAV

Export product specification