Download document () of 20

25D27R

Eaton Bussmann series low voltage D fuse, Ultra-rapid, 500V, 25A, Non Indicating, fuse, Class gR, Ultra rapid, Holder, Yellow, Ceramic body

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
25D27R
EAN
5027590470100
UPC
051712833172
Product Length/Depth
50 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
30.48 g
Compliances
CE Marked
GoST-R
RoHS Compliant
Certifications
IEC 60269
VDE
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Product specifications

Amperage Rating
25 A
Fuse size
DII
Breaking capacity
50 kA
Construction size (fuse inserts)
DII
Rated voltage AC
500 V
Class
Class gR
Fuse type
D27R - Ultra rapid
Accessory/spare part type
25GD27 Yellow screw cap gauge piece
Utilization category
gR (general purpose semiconductor protection)
Color
Yellow
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D2
Construction size
DII
Fuse shape
Bottle
Response time
Ultra rapid
Suitable for
E27/DII Fuse base
TFD27 Fuse base screw fixing
SFRD27 Fuse base DIN-Rail mount
TFRD27 Fuse base DIN-Rail mount
Material
White ceramic body
Mounting method
Holder
Release characteristic
Super fast (FF)
Quantity
25
Voltage rating
500 V
Type
fuse
Special features
Ultra-rapid
Application
For domestic and general industrial applications

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.