Download document () of 20

25HS07

Eaton Bussmann series low voltage british standard fuse, 25A, DC 500 V, V88/A2, 22 x 82 mm

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
25HS07
EAN
5027590470223
Product Length/Depth
83 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
50.4 g
Compliances
CE
RoHS Compliant
EAC
Certifications
BS88-2
IEC 60269-2

Electrical data

Amperage Rating
25 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
200 kA

Product specifications

Application
general industrial applications
Fuse type
HS07
Fuse size
BS88/A2
Connection
Bolt-on

Export product specification