Download document () of 20

25TB12

Expulsion fuse-link, medium voltage, 12 A, AC 25 kV, 660 mm, ANSI, T slow, style B termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
25TB12
EAN
5027590471275
Product Length/Depth
660 mm
Product Height
19 mm
Product Width
19 mm
Product Weight
20.2 g
Certifications
ANSI/IEEE Std C37.42

Product specifications

Amperage Rating
12 A
Current characteristic type
Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
T
Standard
ANSI
Type of termination
Fixed buttonhead
Voltage type
AC
Color
Green
Interrupt rating
8 kAIC
Construction size
660 mm
Voltage rating
25 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

Export product specification