Photo is representative
Download
Z-TS40/3. Tariff switch, 40A, 3 p, 25-40 A
Product Name |
Eaton Distribution parts
|
Catalog Number |
266860
|
EAN |
4015082668600
|
Product Length/Depth |
80 mm
|
Product Height |
75 mm
|
Product Width |
54 mm
|
Product Weight |
0.366 kg
|
Compliances |
RoHS conform
|
Actuator type |
Rocker lever
|
Switch off technique |
Magnetic
|
Adjustment range short-term delayed short-circuit release - min |
25 A
|
Adjustment range undelayed short-circuit release - max |
40 A
|
Adjustment range undelayed short-circuit release - min |
25 A
|
Overload release current setting - max |
40 A
|
Overload release current setting - min |
25 A
|
Rated operating power at AC-3, 230 V |
0 kW
|
Rated operating power at AC-3, 400 V |
0 kW
|
Rated operating voltage (Ue) - max |
400 V
|
Rated operating voltage (Ue) - min |
400 V
|
Rated short-circuit breaking capacity at 400 V AC |
0 kA
|
Rated uninterrupted current (Iu) |
0 A
|
Fitted with: |
Thermal protection
|
Degree of protection |
IP20
|
Device construction |
Complete device in housing
|
Electrical connection type of main circuit |
Screw connection
|
Number of poles |
Three-pole
|
Power loss |
12.7 W
|