Download document () of 20

269524

Eaton Distribution parts. Busbars, np, angled blue, 16mm²

General specifications

Product Name
Eaton Distribution parts
Catalog Number
269524
EAN
4015082695248
Product Length/Depth
19 mm
Product Height
15 mm
Product Width
1008 mm
Product Weight
0.233 kg
Compliances
RoHS conform

Product specifications

Features
Can be cut to size
Electric connection type
Pin
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
0 A
Suitable for number of devices
56
Number of poles
Two-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
16 mm²
Number of modular spacings
1
Number of phases
1
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
0 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.