Download document () of 20

272441

Eaton Moeller® series DILH Contactor, Ith =Ie: 1714 A, RAW 250: 230 - 250 V 50 - 60 Hz/230 - 350 V DC, AC and DC operation, Screw connection DILH1400/22(RAW250)

General specifications

Product Name
Eaton Moeller® series DILH contactor
Catalog Number
272441
EAN
4015082724412
Product Length/Depth
232 mm
Product Height
342 mm
Product Width
260 mm
Product Weight
14.4 kg
Certifications
UL File No.: E29096
UL Category Control No.: NLDX
CSA File No.: 012528
IEC/EN 60947
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
CSA
UL
CE
IEC/EN 60947-4-1
VDE 0660
CSA Class No.: 3211-04
CCC
Catalog Notes
  • Contacts according to EN 50012
  • Conventional thermal current Ith of main contacts (1-pole, open) at 60°

General

Accessories
Fitting options auxiliary contacts: on the side: 2 x DILM820-XHI11(V)-SI; 2 x DILM820-XHI11-SA
Application
Mains contactors for resistive loads from 1000 A
Connection
Screw terminals
Degree of protection
IP00
Electromagnetic compatibility
Designed for operation in industrial environments. Its use in residential environments may cause radio-frequency interference, requiring additional noise suppression.
Fitted with:
Suppressor circuit in actuating electronics
Lifespan, mechanical
5,000,000 Operations (AC operated)
5,000,000 Operations (DC operated)
Operating frequency
1000 mechanical Operations/h (AC operated)
1000 mechanical Operations/h (DC operated)
Overvoltage category
III
Pollution degree
3
Product category
Contactors
Rated impulse withstand voltage (Uimp)
8000 V AC
Resistance
500 mΩ (Admissible transitional contact resistance - of the external control circuit device when actuating A11)
Shock resistance
10 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
10 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
8 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Signal level
5 V - 15 V, PLC signal level (A3 - A4) to IEC/EN 61131-2 (type 2), Magnet systems
Utilization category
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
Voltage type
AC/DC

Climatic environmental conditions

Altitude
Max. 2000 m
Ambient operating temperature - min
-40 °C
Ambient operating temperature - max
60 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Terminal capacities

Terminal capacity (busbar)
80 mm width, Main connection
Terminal capacity (flexible with ferrule)
1 x (0.75 - 2.5) mm², Control circuit cables
2 x (0.75 - 2.5) mm², Control circuit cables
Terminal capacity (solid)
2 x (0.75 - 2.5) mm², Control circuit cables
1 x (0.75 - 2.5) mm², Control circuit cables
Terminal capacity (solid/stranded AWG)
18 - 14, Control circuit cables
Width across flats
18 mm
Stripping length (control circuit cable)
10 mm
Screw size
M3.5, Terminal screw, Control circuit cables
M12, Terminal screw, Main connections
Screwdriver size
2, Terminal screw, Control circuit cables, Pozidriv screwdriver
0.8 x 5.5/1 x 6 mm, Terminal screw, Control circuit cables, Standard screwdriver
Tightening torque
35 Nm, Main cable connection screw/bolt
1.2 Nm, Screw terminals, Control circuit cables

Electrical rating

Rated breaking capacity at 220/230 V
8200 A
Rated breaking capacity at 380/400 V
8200 A
Rated breaking capacity at 500 V
8200 A
Rated breaking capacity at 660/690 V
8200 A
Rated breaking capacity at 1000 V
5800 A
Rated insulation voltage (Ui)
1000 V
Rated making capacity (cos phi to IEC/EN 60947)
9840 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
0 A
Rated operational power at AC-3, 380/400 V, 50 Hz
0 kW
Rated operational voltage (Ue) at AC - max
1000 V
Safe isolation
1000 V AC, Between coil and contacts, According to EN 61140
Special purpose rating of resistance air heating
1400 A, 600 V 60 Hz 3phase, 347 V 60 Hz 1phase, (UL/CSA)
1400 A, 480 V 60 Hz 3phase, 277 V 60 Hz 1phase, (UL/CSA)

Conventional thermal current Ith

Conventional thermal current Ith at 55°C (3-pole, open)
1462 A
Conventional thermal current Ith of main contacts (1-pole, open)
3500 A

Switching capacity

Switching capacity (main contacts, general use)
1600 A, Maximum motor rating (UL/CSA)
Switching capacity (auxiliary contacts, general use)
15 A, 600 V AC, (UL/CSA)
1 A, 250 V DC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600, AC operated (UL/CSA)
P300, DC operated (UL/CSA)

Magnet system

Behavior in marginal and transitional conditions
Sealing - Pick-up phase (0.7 x Uc min - 1.15 x Uc max): Contactor switches on with certainty
Sealing - Pick-up phase (0 - 0.7 x Uc min: Contactor does not switch on
Sealing - Voltage drops (0.2 - 0.6 x Uc min ≤12 ms: Time is bridged successfully
Sealing - Voltage drops (0.6 - 0.7 x Uc min: Contactor remains switched on
Sealing - Voltage interruptions (0 - 0.2 x Uc min ≤ 10 ms: Time is bridged successfully
Sealing - Excess voltage (1.15 - 1.3 x Uc max): Contactor remains switched on
Sealing - Voltage drops (0.2 - 0.6 x Uc min) > 12 ms: Drop-out of the contactor
Sealing - Voltage interruptions 0 - 0.2 x Uc min) > 10 ms: Drop-out of the contactor
Drop-out voltage
0.2 x US max - 0.6 x US min, DC operated
AC operated: 0.2 x US max - 0.6 x US min, AC operated
Duty factor
100 %
Pick-up voltage
0.7 - 1.15 V DC x Us
0.7 - 1.15 V AC x Us
Power consumption
Control transformer with uk ≤ 7%
Power consumption, pick-up, 50 Hz
700 W, Pull-in power, Coil in a cold state and 1.0 x Us
800 VA, Pull-in power, Coil in a cold state and 1.0 x Us
Power consumption, pick-up, 60 Hz
800 VA, Pull-in power, Coil in a cold state and 1.0 x Us
700 W, Pull-in power, Coil in a cold state and 1.0 x Us
Power consumption, sealing, 50 Hz
11.4 W, Coil in a cold state and 1.0 x Us
26.5 VA, Coil in a cold state and 1.0 x Us
Power consumption, sealing, 60 Hz
26.5 VA, Coil in a cold state and 1.0 x Us
11.4 W, Coil in a cold state and 1.0 x Us
Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated control supply voltage (Us) at AC, 50 Hz - max
250 V
Rated control supply voltage (Us) at AC, 60 Hz - min
230 V
Rated control supply voltage (Us) at AC, 60 Hz - max
250 V
Rated control supply voltage (Us) at DC - min
230 V
Rated control supply voltage (Us) at DC - max
250 V
Switching time (AC operated, make contacts, closing delay) - max
70 ms
Switching time (AC operated, make contacts, opening delay) - max
40 ms

Contacts

Number of auxiliary contacts (normally closed contacts)
2
Number of auxiliary contacts (normally open contacts)
2

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
63 W
Rated operational current for specified heat dissipation (In)
1400 A
Static heat dissipation, non-current-dependent Pvs
6.5 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification