Knowledge Search
Download document () of 20

2753BF-250

Eaton Crouse-Hinds series Pauluhn 27R receptacle, 20A, Single, Brass, Flush mount unit, One round face single receptacle, 250 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 27R receptacle
Catalog Number
2753BF-250
UPC
662276382220
Product Length/Depth
2.75 in
Product Height
4.5 in
Product Width
1.75 in
Product Weight
2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Material
Brass
Type
One round face single receptacle
Amperage Rating
20A
Voltage rating
250 V AC
Cover type
Single
Special features
Flush mount unit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.