Eaton Moeller® series M22 Double actuator pushbutton, RMQ-Titan, Actuators and indicator lights flush, momentary, White lens, green, red, inscribed, Bezel: black
| Product Name |
Eaton Moeller® series M22 double actuator pushbutton
|
| Catalog Number |
284815
|
| EAN |
4015082848156
|
| Product Length/Depth |
30 mm
|
| Product Height |
55 mm
|
| Product Width |
30 mm
|
| Product Weight |
0.015 kg
|
| Certifications |
IEC/EN 60947
UL 508 CSA-C22.2 No. 94-91 VDE 0660 IEC/EN 60947-5 CE CSA-C22.2 No. 14-05 DNV GL LR |
| Type |
Double actuator
|
| Actuator color |
Green, red
|
| Features |
Labelled
|
| Actuator function |
Spring-return
Momentary |
| 10.10 Temperature rise |
Not applicable.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Please enquire
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Fitted with: |
Front ring
|
| Operating frequency |
3600 Operations/h
|
| Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
| Connection to SmartWire-DT |
Yes
With SWD-RMQ connections |
| Actuating force |
5 N
|
| Ambient operating temperature - max |
70 °C
|
| Ambient operating temperature - min |
-25 °C
|
| Ambient storage temperature - max |
80 °C
|
| Ambient storage temperature - min |
40 °C
|
| Equipment heat dissipation, current-dependent Pvid |
0 W
|
| Force for positive opening - min |
0 N
|
| Heat dissipation capacity Pdiss |
0 W
|
| Heat dissipation per pole, current-dependent Pvid |
0 W
|
| Number of command positions |
2
|
| Opening diameter |
22.5 mm
|
| Opening height |
0 mm
|
| Rated operational current for specified heat dissipation (In) |
0 A
|
| Bezel color |
Black
|
| Shock resistance |
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27 |
| Bezel material |
Plastic
|
| Lens color |
White
|
| Design |
Flush
Classical |
| Mounting position |
As required
|
| Degree of protection |
NEMA 13
IP66 NEMA 12 NEMA 3R NEMA 4X |
| Degree of protection (front side) |
IP66
NEMA 4X |
| Inscription |
Inscribed
|
| Front element type |
Flat
|
| Lens type |
Oval
|
| Lifespan, mechanical |
200,000 Operations
|
| Static heat dissipation, non-current-dependent Pvs |
0 W
|
| Width opening |
0 mm
|
| Product category |
RMQ-Titan
|
| Size |
Front dimensions: 29,7 x 54,7 mm
|
| Suitable for |
Illumination
|