Download document () of 20
To be discontinued

290446

Eaton XC Compact PLC, expandable, 24 V DC, RS232, RS485(RS232), 2xCAN

General specifications

Product Name
Eaton XC Modular PLC
Catalog Number
290446
EAN
4015082904463
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
60 mm
Product Weight
0.195 kg
Certifications
CE
EN 50178
CSA Class No.: 2252-01
UL File No.: E135462
CSA
IEC/EN 61131-2
UL Category Control No.: NRAQ
CSA-C22.2 No. 0-M
UL
CSA File No.: 012528
CSA-C22.2 No. 142-M
UL508
EAC
Catalog Notes
can be locally expandable with I/O module XIO-EXT-121-1

Features & Functions

Features
Asynchronous, cyclic, acyclic PDO types (CAN1/CAN2 interface)
Expandable with XC-CPU121 expansions
Mains overvoltage protection (power supply)
Expandable with XI/OC expansions
Mains filter (power supply)
Functions
Overvoltage protection
Additional program memory possible
Processor
Infineon XC161

General

Connection type
Spring-loaded terminal block, 6-pole, COM2, CAN1, CAN2 interface
Spring-loaded terminal block
RJ45, Ethernet
Degree of protection
IP20
Model
Modular
Mounting method
Rail mounting possible
Wall mounting/direct mounting
Overvoltage category
II
Pollution degree
2
Potential isolation
CAN1/CAN2 interface: no
Power supply of local inputs/outputs (24 V/0 V) against CPU voltage: yes
Rated insulation voltage (Ui)
500 V
Residual ripple
≤ 5 %
Voltage type
DC

Ambient conditions, mechanical

Mounting position
Horizontal
Shock resistance
15 g, Mechanical, Shock duration 11 ms
Vibration resistance
5 - 9 Hz, Amplitude 3.5 mm
9 - 150 Hz, 1 g constant acceleration

Climatic environmental conditions

Air pressure
795 - 1080 hPa (operation)
Ambient operating temperature - min
0 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Relative humidity
10 - 95 % (non-condensing)

Electro magnetic compatibility

Emitted interference
According to IEC/EN 61000-6-4
Interference immunity
According to EN 61000-6-2

Terminal capacities

Terminal capacity
0.14 - 0.5 mm²
AWG 28-20
Terminal capacity (AWG)
28 - 20
Terminal capacity (solid/stranded AWG)
28 - 18
Terminal capacity (solid/stranded)
0.14 - 1 mm²

Power supply

Input voltage
24 V DC (Power supply)
24 V DC (Power supply of local inputs/outputs)
Input current
60 mA
Power consumption
Max 1.44 W
Power loss
6 W
Repetition rate
1 s
Residual ripple
≤ 5 %
Supply voltage
20.4 - 28.8 V DC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at DC - min
20.4 VDC
Voltage dips
10 ms
Supply voltage at DC - max
28.8 VDC
Inrush current
No limitation (limited only by upstream 24 V DC power supply unit)

Communication

Bus termination
Selectable for CAN1/CAN2, first and last station
External, for RS485
Character formats
8E1, 8O1, 8N1, 8N2, 7E2, 7O2, 7N2, 7E1, Serial interface (RS232) without handshake lines, transparent mode
8E1, 8O1, 8N1, 8N2, 7E2, 7O2, 7N2, 7E1, COM2 (RS232/RS485) without handshake lines, transparent mode, set through function blocks
Connection type
Spring-loaded terminal block, 6-pole, COM2, CAN1, CAN2 interface
Spring-loaded terminal block
RJ45, Ethernet
Cycle time
< 0.3 ms, for 1 k of instructions (Bit, Byte), memory
Data transfer rate
19.2 kBit/s, Serial interface (RS232) without handshake lines, Transparent mode
1.2 kBit/s, Serial interface (RS232) without handshake lines, Transparent mode
0.3 kBit/s, Serial interface (RS232) without handshake lines, Transparent mode
0.6 kBit/s, Serial interface (RS232) without handshake lines, Transparent mode
19.2 kBit/s, Serial interface (RS232) without handshake lines, Programming, Character format: 8 data bits, no parity, 1 stop bit
19.2 kBit/s, COM2 (RS232/RS485) without handshake lines, Transparent mode, Set through function blocks
10 - 500 kBit/s, CAN1/CAN2
1.2 kBit/s, COM2 (RS232/RS485) without handshake lines, Transparent mode, Set through function blocks
0.3 kBit/s, COM2 (RS232/RS485) without handshake lines, Transparent mode, Set through function blocks
0.6 kBit/s, COM2 (RS232/RS485) without handshake lines, Transparent mode, Set through function blocks
Interfaces
RS485/RS232 (built-in)
RS232 (built-in)
2 x CANopen® (built-in)
Memory
244 kByte Program data code, optional extension
4 kByte Input Memory
4 kByte Output Memory
8 kByte Retain Memory
16 kByte Marker Memory
256 kByte (User memory)
256 kByte Program memory code, optional extension
Number of bytes
190 bytes
Number of modules
126 (CAN1/CAN2 interface)
Protocol
PROFIBUS
SUCONET
MODBUS
CAN
Other bus systems

Input/Output

Duty factor
100 %, Digital outputs
Input current
60 mA
Number of channels
0
Number of inputs (analog)
0
Number of inputs (digital)
18
Number of outputs (analog)
0
Number of outputs (digital)
8
Number of relay outputs
0
Rapid counter inputs
190 bytes in each block
Rated operational current (Ie)
0 A
Signal range
19.2 - 30 V DC (Power supply of local inputs/outputs, note polarity)
Utilization factor
0 (Inductive load to EN 60947-5-1, Without external suppressor circuit, T0.95 = 1 ms, R = 48 Ω, L = 16 mH)

Safety

Explosion safety category for gas
None
Potential isolation
CAN1/CAN2 interface: no
Power supply of local inputs/outputs (24 V/0 V) against CPU voltage: yes
Protection against polarity reversal
Yes, for AS-Interface
Yes
Explosion safety category for dust
None

System

Backup time
> 72 hours (time at zero voltage)
Memory
244 kByte Program data code, optional extension
4 kByte Input Memory
4 kByte Output Memory
8 kByte Retain Memory
16 kByte Marker Memory
256 kByte (User memory)
256 kByte Program memory code, optional extension
Memory capacity
256 kByte

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
6 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification