Download document () of 20

35D33R

Eaton Bussmann series low voltage D fuse, Ultra-rapid, 500V, 35A, Non Indicating, fuse, Class gR, Ultra rapid, Black, Ceramic body

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
35D33R
EAN
5027590477703
UPC
051712834162
Product Length/Depth
50 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
50.68 g
Compliances
CE Marked
GoST-R
RoHS Compliant
Certifications
IEC 60269
VDE
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Product specifications

Amperage Rating
35 A
Fuse size
DIII
Breaking capacity
50 kA
Construction size (fuse inserts)
DIII
Rated voltage AC
500 V
Class
Class gR
Fuse type
D33R - Ultra rapid
Utilization category
gR (general purpose semiconductor protection)
Accessory/spare part type
35GD33 Black screw cap gauge piece
Color
Black
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D3
Construction size
DIII
Fuse shape
Bottle
Response time
Ultra rapid
Suitable for
E33/DIII Fuse base
TFD33 Fuse base screw fixing
SFRD33 Fuse base DIN-Rail mount
TFRD33 Fuse base DIN-Rail mount
Material
White ceramic body
Release characteristic
Super fast (FF)
Quantity
25
Voltage rating
500 V
Type
fuse
Special features
Ultra-rapid
Application
For domestic and general industrial applications

Export product specification