Eaton Bussmann series low voltage NH Fuse, 400V, 35A, 120 kAIC, Combination fuse status indicator, fuse, Class C gL/gG
| Product Name |
Eaton Bussmann series low voltage NH Fuse
|
| Catalog Number |
35NHG01BI-400
|
| EAN |
5027590477925
|
| UPC |
051712233422
|
| Product Length/Depth |
135 mm
|
| Product Height |
58 mm
|
| Product Width |
30 mm
|
| Product Weight |
295 g
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
| Amperage Rating |
35 A
|
| Fitted with: |
Insulated metal gripping lugs
|
| Fuse size |
NH01
|
| Current type |
AC
|
| Breaking capacity |
120 kA
|
| Frequency rating - max |
62 Hz
|
| Frequency rating - min |
45 Hz
|
| Rated switching capacity |
120 kA
|
| Rated voltage AC |
400 V
|
| Class |
Class gG/gL
|
| Fuse type |
Square body with knife blade contact
|
| Utilization category |
gL/gG (cable protection/equipment protection)
|
| Interrupt rating |
120 kAIC
|
| Fuse indicator |
Combination fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
Yes
|
| Watt losses |
4.9 W
|
| Connection |
Blade end
|
| Construction |
NH01
|
| Construction size |
NH01
|
| Fuse shape |
Square body
Knife blade contacts |
| Voltage type |
AC
|
| Suitable for |
Microswitch 170H0235
|
| Material |
Ceramic body
|
| Packaging type |
Standard
|
| Quantity |
3
|
| Voltage rating |
400 V
|
| Type |
Fuse
|
| Application |
|
| Rated switching capacity AC |
120 kA
|