Download document () of 20

38ADMNA7E

Air fuse-link, medium voltage, 7 A, AC 38 kV, 50.8 x 442 mm, back-up, 7E

General specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
38ADMNA7E
EAN
5027590478359
UPC
051712794381
Product Length/Depth
530 mm
Product Height
120 mm
Product Width
294 mm
Product Weight
45.3592 g
Compliances
Contact factory

Product specifications

Amperage Rating
7 A
Fuse indicator
Non Indicating
Fuse size
50.8x442 mm
Breaking capacity
40 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
60 Hz
Rated frequency - min
60 Hz
Release characteristic
E
Standard
ANSI
Utilization category
Other
Voltage type
AC
With striker
No
Fuse diameter
51 mm
Interrupt rating
40 kAIC
Connection
Ferrule end x ferrule end
Construction size
51 x 442 mm
Mounting method
Clip-in
Voltage rating
38 kV
Type
British style, potential transformer
Application
Primary side transformer protection
Fuse type
ADMN

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.