Download document () of 20

40071352409

Eaton monitoring interfaces CG-S module V-CG-S 4-400W monitoring module (without packing)

General specifications

Product Name
Eaton monitoring interfaces CG-S module
Catalog Number
40071352409
EAN
4012539324416
Product Length/Depth
85 mm
Product Height
21 mm
Product Width
30 mm
Product Weight
0.035 kg
Certifications
CE

Product specifications

Lamp type
Other
Nominal voltage - max
240 V
Nominal voltage - min
220 V
Protection class
I
Nominal voltage range DC - max
275 V
Nominal voltage range DC - min
176 V
Additional data line needed
No
Ambient temperature - max
60 °C
Ambient temperature - min
-20 °C
Connection terminals (in)
1.5 mm²
Connection terminals (out)
1.5 mm²
ENEC certified
Yes
Housing color
Grey
Housing material
Flame retardant polycarbonate
Lamp power
400 W
Maximal number of monitored luminaires per circuit
20
Reverse-Polarity Protected Terminals (In)
Yes
SLI-technology
No
IOK (Normal Current Drawn) Level 1
47 mA
IOK (Normal Current Drawn) Level 2
16 mA
I not OK (failure current drawn) level 1
28 mA
I not OK (failure current drawn) level 2
10 mA
Product branding
Eaton
Degree of protection (IP)
IP20
Maximal permissible test point temperature
75 °C
Line length - max
50 m
Output power - max
400 W
Operating frequency
60 Hz
Standby Powerloss At 230 V / 50 Hz
0.5 W
Protection class according to IEC 61140
None

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.