Download document () of 20

400P09C

Eaton Bussmann series low voltage british standard fuse, 400A, AC 600 V, DC 250 V, HRCII-MISC, 59 x 136 mm, gL/gG, CSA

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
400P09C
EAN
5027590047012
UPC
051712551205
Product Length/Depth
136 mm
Product Height
59 mm
Product Width
59 mm
Product Weight
0.9 g
Compliances
RoHS Compliant

Electrical data

Amperage Rating
400 A
Voltage rating
600 V
Voltage type
AC/DC
Breaking capacity
200 kA
Class
Class gG/gL

Product specifications

Application
general industrial applications
Connection
Bolt-on

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.