Download document () of 20

40FE

Eaton Bussmann series high speed British standard fuse, Single barrel, 40A, 690 VAC/500 VDC (IEC), 700 VAC/500 VDC (UL), Class aR, Breaking capacity 200 kA RMS Sym., 50 kA DC at 500 VDC

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
40FE
EAN
5027590480109
UPC
051712834995
Product Length/Depth
76 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
40.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Designed and tested to BS88 part 4
IEC 60269-4

Electrical data

Amperage Rating
40 A
Voltage rating
690 V (IEC), 700 V (UL)
Rated voltage AC
690 V
Rated voltage DC
500 V
Interrupt rating
200 kA RMS Sym, 50 kA at 500 Vdc
Class
Class aR
Pre arc (I2T)
52
Clearing (I2T)
180 at 415 V, 300 at 660 V
Watt losses
9 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Compatble Trip indicator/Microswitch

Suitable for
EC-600 Trip indicator kit (indicator + clips)
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor

Export product specification