Download document () of 20

4A-06-90HB36

Eaton B-Line series horizontal bend, 4" H x 42.0625" W x 6" L, Aluminum, 36" radius, 90° angle

General specifications

Product Name
Eaton B-Line series horizontal bend
Catalog Number
4A-06-90HB36
UPC
781011152512
Product Length/Depth
42.0625 in
Product Height
4 in
Product Width
6 in
Product Weight
13.235 lb
Certifications
CE
CSA
UL Classified

Product specifications

Material
Aluminum
Type
Series 2-5 horizontal bend
Angle
90°
Radius
36 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.