Download document () of 20

4A-12-30HB36

Eaton B-Line series horizontal bend, 4" H x 26.6250" W x 12" L, Aluminum, 36" radius, 30° angle

General specifications

Product Name
Eaton B-Line series horizontal bend
Catalog Number
4A-12-30HB36
UPC
781011154141
Product Length/Depth
26.625 in
Product Height
4 in
Product Width
12 in
Product Weight
6.591 lb
Certifications
CE
CSA
UL Classified

Product specifications

Material
Aluminum
Type
Series 2-5 horizontal bend
Angle
30°
Radius
36 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.