Download document () of 20

4A-18-24-HT12

Eaton B-Line series horizontal tee, 4" H x 24" W x 18" L, Aluminum, 18" and 24" Tray " Widths, 12" radius

General specifications

Product Name
Eaton B-Line series horizontal tee
Catalog Number
4A-18-24-HT12
UPC
781011126018
Product Length/Depth
24 in
Product Height
4 in
Product Width
18 in
Product Weight
18 lb
Certifications
UL Classified
CSA
CE

Product specifications

Material
Aluminum
Special features
18" & 24" Tray widths
Type
Series 2-5 horizontal reducing tee
Radius
12 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.