Download document () of 20

50NHG00B

Eaton Bussmann series low voltage NH Fuse Fuse-link, low voltage, 50 A, AC 500 V, NH00, gL/gG, IEC, dual indicator

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
50NHG00B
EAN
5027590483230
UPC
051712680868
Product Length/Depth
79 mm
Product Height
58 mm
Product Width
30 mm
Product Weight
200 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Product specifications

Amperage Rating
50 A
Fitted with:
Insulated metal gripping lugs
Fuse size
NH00
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Connection
Blade end
Construction
NH00
Construction size
NH00
Fuse shape
Square body
Knife blade contacts
Voltage type
AC
Suitable for
SD00-D Single pole NH Fuse base
Microswitch 170H0236
TD00-D Triple pole NH Fuse base
Material
Ceramic body
Quantity
3
Voltage rating
500 V
Type
Fuse
Application
industrial
Rated switching capacity AC
120 kA

Export product specification