Knowledge Search
Download document () of 20

5P1550IR-TH

Eaton 5P UPS, 1550i Rack1U, 1550 VA, 1100 W, Input: C14, Outputs: (6) C13, Rack, 1U

General specifications

Product Name
Eaton 5P UPS
Catalog Number
5P1550IR-TH
Product Length/Depth
438 mm
Product Height
43.2 mm
Product Width
554 mm
Product Weight
19.4 kg
Compliances
TUV
CB
Certifications
EN 62040-3
IEC/EN 62040-1
IEC/EN 62040-2

Battery

Runtime graph
View runtime graph
Battery management
ABM or constant voltage charging method (user selectable), automatic battery test, deep discharge protection
Battery replacement
User replaceable
Battery type
Sealed, lead-acid
Extended battery capability
No

Electrical output

Receptacle
(6) C13
Topology
Line-interactive
Wattage
1100 W
VA rating
1550 VA
Output waveform
Sine wave
Voltage
230V
Output nominal voltage
230V default (200/208/220/230/240V)
Output voltage range
230 V (+6%/-10%)
Output frequency
50/60 Hz
Feed type
1

Electrical input

Input connection
C14
Input nominal voltage
230V default (200/208/220/230/240V)
Input voltage range
160-294 V (adjustable to 150 V-294 V)
Input frequency range
47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40 Hz in low sensitivity mode

Communications

Communication
1 USB port + 1 RS232 serial port and relay contacts (USB and RS232 ports cannot be used simultaneously), 1 mini-terminal block for remote ON/OFF and Remote Power Off
Expansion slots
One slot for optional communication card
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Multilingual graphical LCD display
Type of interface
Other
Potential free switch contact
Yes

Environmental

Altitude
2000 m
Noise level
<40 dB at 1 meter
Relative humidity
0-90% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Special features
  • Energy efficient UPS with energy metering High-density protection for networks : 1U only !
  • Easy to operate : next-generation multilingual LCD display
  • Automatic voltage regulation and sinewave output
  • Remote reboot and runtime optimization thanks to 2 manageable outlets
  • Monitoring & shutdown software for VMware, Hyper-V, Windows, Linux, …
  • 1 USB port & 1 Serial + contact port for compatibility with existing or future hardware
  • 1 Slot for optional com card (Network, Modbus or Relay)
  • Advanced Battery Management (ABM) technology to increase battery lifetime
  • Hot swappable batteries from front panel
  • Connector for Remote power off or remote ON/OFF function
Form factor
Rack
Rack size
1U
Construction type
482.6 mm (19 inch) device
Rack mounting kit
Yes
Efficiency at max. load
97%
Package contents
  • Rack-mounting kit
  • cable locking system
  • USB cable
  • Serial cable
  • (2) IEC-IEC cables
  • QuickStart
  • Safety Instructions
Phase (input)
Single-phase
Phase (output)
Single-phase
Auto shutdown function
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.