Knowledge Search
Download document () of 20

5P650IR-TH

Eaton 5P UPS, 650i Rack1U, 650 VA, 420 W, Input: C14, Outputs: (4) C13, Rack, 1U

General specifications

Product Name
Eaton 5P UPS
Catalog Number
5P650IR-TH
Product Length/Depth
438 mm
Product Height
43.2 mm
Product Width
364 mm
Product Weight
8.6 kg
Compliances
TUV
CB
TISI
Certifications
IEC/EN 62040-2
EN 62040-3
IEC/EN 62040-1

Battery

Runtime graph
View runtime graph
Battery management
ABM or constant voltage charging method (user selectable), automatic battery test, deep discharge protection
Battery replacement
User replaceable
Battery type
Sealed, lead-acid
Extended battery capability
None; See Eaton 5PX UPS for extended runtimes options

Electrical output

Receptacle
(4) C13
Topology
Line-interactive
Output waveform
Sine wave
Output power factor
0.65
Output nominal voltage
230V default (200/208/220/230/240V)
Output voltage range
230 V (+6%/-10%)
Output frequency
50/60 Hz
Feed type
1

Electrical input

Input connection
C14
Input nominal voltage
230V default (200/208/220/230/240V)
Input voltage range
160-294 V (adjustable to 150 V-294 V)
Nominal frequency
50-60 Hz
Input frequency range
47–70 Hz (50 Hz system), 56.5–70 Hz (60 Hz system), 40 Hz in low-sensitivity mode

Communications

Expansion slots
One slot for optional communication card
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
Type of interface
Other
Potential free switch contact
Yes

Environmental

Altitude
2000 m
BTU Rating
Online: 85
Noise level
<40 dB at 1 meter
Relative humidity
0-90% non-condensing
Temperature range
0° to 35°C (32° to 95°F)

Additional specifications

Form factor
Rack
Rack size
1U
Construction type
482.6 mm (19 inch) device
Rack mounting kit
Yes
Efficiency at max. load
96%
Phase (input)
Single-phase
Phase (output)
Single-phase
Auto shutdown function
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.