Eaton 5PX UPS, 1500 VA, 1350 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U
| Product Name |
Eaton 5PX UPS
|
| Catalog Number |
5PX1500IRT
|
| Product Length/Depth |
441 mm
|
| Product Height |
86.2 mm
|
| Product Width |
522 mm
|
| Product Weight |
27.6 kg
|
| Compliances |
CE Marked
TUV |
| Certifications |
IEC/EN 62040-1
UL 1778 IEC/EN 62040-2 CE EAC cTUVus |
| Special features |
|
| Topology |
Line-interactive
|
| Form factor |
Rack/tower
|
| Rack size |
2U
|
| Construction type |
482.6 mm (19 inch) device
|
| Color |
Black/silver
|
| Enclosure |
Black/silver
|
| VA rating |
1500 VA
|
| Wattage |
1350 W
|
| Rack mounting kit |
Yes
|
| Package contents |
|
| Auto shutdown function |
Yes
|
| Primary frequency - max |
70 Hz
|
| Primary frequency - min |
47 Hz
|
| Input connection |
C14
|
| Input nominal voltage |
230V default (200/208/220/230/240V)
|
| Nominal frequency |
50-60 Hz
|
| Input frequency range |
47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40 Hz in low sensitivity mode
|
| Receptacle |
(8) C13
|
| Number of Outputs C13 |
8
|
| Output waveform |
Sine wave
|
| Voltage |
230V
|
| Output nominal voltage |
230V default (200/208/220/230/240V)
|
| Feed type |
1
|
| Voltage type |
AC
|
| Runtime graph |
|
| Battery management |
ABM & Temperature compensated charging method (user selectable), Automatic battery test, deep discharge protection, automatic recognition of external battery units
|
| Battery replacement |
User replaceable
|
| Battery rating |
12 V / 7 Ah
|
| Battery type |
Lead-acid maintenance-free (replaceable)
|
| Extended battery capability |
Yes
|
| Runtime at half load |
10 min
|
| Communication |
|
| Expansion slots |
One slot for optional communication card
|
| Ethernet interface |
No
|
| Includes network card |
No
|
| Software compatibility |
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
|
| User interface |
Multilingual graphical LCD display
|
| Type of interface |
Other
|
| Potential free switch contact |
Yes
|
| Altitude |
3000 m
|
| BTU Rating |
Online: 140
|
| Noise level |
<40 dB at 1 meter
|
| Relative humidity |
0-90% non-condensing
|
| Temperature range |
0-90% non-condensing
|
| Input voltage - max |
294 V
|
| Input voltage - min |
150 V
|
| Output voltage - max |
240 V
|
| Output voltage - min |
200 V
|
| Secondary frequency - max |
60 Hz
|
| Secondary frequency - min |
50 Hz
|
| Battery quantity |
4
|
| Efficiency at max. load |
97
|
| Input voltage range |
160-294 V (adjustable to 150 V-294 V)
|
| Max number of battery packs |
4
|
| Output frequency |
50/60 Hz
|
| Output power factor |
0.9
|
| Output voltage range |
230 V (+6%/-10%)
|
| Phase (input) |
1
|
| Phase (output) |
1
|
| Runtime at full load |
3 min
|