Eaton 5PX UPS, 1440 VA, 1440 W, 5-15P input, Outputs: (8) 5-15R, 120V, Rack/tower, network card included, true sine wave
Product Name |
Eaton 5PX UPS
|
Catalog Number |
5PX1500RTN
|
UPC |
743172039477
|
Product Length/Depth |
20.6 in
|
Product Height |
3.4 in
|
Product Width |
17.4 in
|
Product Weight |
65 lb
|
Compliances |
CE Marked
FCC Part 15 Class A Subpart B Sections 15.107b , 15.109b |
Certifications |
cTUVus
NOM UL 1778 UL 497A cUL Listed UL Listed |
Special features |
ABM technology and temperature-compensated charging method (user selectable), automatic battery test, deep discharge protection, automatic recognition of EBMs.
|
Topology |
Line-interactive
|
Form factor |
Rack/tower
|
Color |
Black/silver
|
VA rating |
1440 VA
|
Wattage |
1440 W
|
Package contents |
|
Input connection |
5-15P
|
Input cord length |
8 ft
|
Input nominal voltage |
120V default (100/110/120/127V)
|
Nominal frequency |
50-60 Hz
|
Input frequency range |
47–70 Hz (50 Hz system), 56.5–70 Hz (60 Hz system), 40 Hz in low-sensitivity mode
|
Input power factor |
1
|
Receptacle |
(8) 5-15R
|
Output waveform |
Sine wave
|
Voltage |
120V
|
Output nominal voltage |
120V default (100/120/125V)
|
Feed type |
1
|
Runtime graph | |
Battery management |
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
|
Battery replacement |
User replaceable
|
Battery rating |
12V/7.2 Ah
|
Battery type |
Sealed, lead-acid
|
Extended battery capability |
Add up to 4 extended battery modules (EBM). Part number 5PXEBM48RT
|
Standard factory warranty |
|
Extended service plans |
|
Expansion slots |
One slot; Gigabit Network Card (NETWORK-M2) is included
|
Software compatibility |
Eaton Intelligent Power Manager (included)
|
User interface |
LCD graphical display
|
Altitude |
Up to 10,000 ft (3000m) without de-rating
|
BTU Rating |
Online: 305, Battery: 2047
|
Noise level |
<50 dB at 1 meter
|
Relative humidity |
20-95% non-condensing
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Efficiency at max. load |
97%
|
Input voltage range |
89-151 Vac (adjustable to 70-153 Vac)
|
Output frequency |
50/60 Hz
|
Output power factor |
1
|
Output voltage range |
102-132 Vac
|