Download document () of 20
To be discontinued

5PX3000IRT2U

Eaton 5PX UPS, 3000 VA, 2700 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower, 2U

General specifications

Product Name
Eaton 5PX UPS
Catalog Number
5PX3000IRT2U
UPC
743172035899
Product Length/Depth
441 mm
Product Height
86.2 mm
Product Width
647 mm
Product Weight
38.08 kg
Compliances
CE Marked
TUV
Certifications
IEC 62040-1-1
EN 62040-1-1
EN 62040-2
EN 62040-3
CB

Product specifications

Topology
Line-interactive
Form factor
Rack/tower
Color
Black/silver
VA rating
3000 VA
Wattage
2700 W
Input connection
C20
Input nominal voltage
230V default (200/208/220/230/240V)
Nominal frequency
50-60 Hz
Input frequency range
47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40 Hz in low-sensitivity mode
Input power factor
0.9
Receptacle
(8) C13, (1) C19
Number of Outputs C13
8
Number of Outputs C19
1
Output waveform
Sine wave
Voltage
230V
Output nominal voltage
230V default (200/208/220/230/240V)
Feed type
1
Runtime graph
Battery replacement
User replaceable
Expansion slots
One slot; Network Card-MS is optional
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Multilingual graphical LCD display
Altitude
Up to 10,000 ft (3000m) without de-rating
BTU Rating
Online: 305, Battery: 2047
Noise level
<50 dB at 1 meter
Relative humidity
20-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Input voltage range
160-294 V (adjustable to 150 V-294 V)
Output frequency
50/60 Hz
Output power factor
0.9
Output voltage range
184-265 Vac

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.