Not for sale or distribution in Colorado, Vermont or Washington state - Eaton 5S UPS, Line-interactive UPS 1000VA/600W
| Product Name |
Eaton 5S UPS
|
| Catalog Number |
5S1000LCD
|
| UPC |
743172043559
|
| Product Length/Depth |
3.4 in
|
| Product Height |
9.8 in
|
| Product Width |
15 in
|
| Product Weight |
21.7 lb
|
| Compliances |
FCC Part 15
|
| Certifications |
UL 497A
CSA Std. C22.2 No. 107.1-01 ICES-003 VCCI UL 1778 |
| Runtime graph | |
| Battery management |
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
|
| Battery type |
Sealed, lead-acid
|
| Receptacle |
(10) 5-15R
|
| VA rating |
1000 VA
|
| Wattage |
330W
|
| Output nominal voltage |
100/120/127V
|
| Topology |
Line-interactive
|
| Input connection |
5-15P
|
| Input nominal voltage |
120V
|
| Input cord length |
6 ft
|
| Input voltage range |
93-138 Vac
|
| Input frequency range |
46-70 Hz (50 Hz system); 57-70 Hz (60 Hz system)
|
| Communication |
USB HID port as standard, 6-ft USB cable included
|
| Software compatibility |
Eaton UPS Companion software
|
| Noise level |
<25 dB at 1 meter
|
| Temperature range |
0° to 35°C (32° to 95°F)
|
| Relative humidity |
0-93% non-condensing
|
| Construction type |
Free standing model
|
| Package contents |
|
| Color |
Black
|
| Efficiency at max. load |
95
|
| Surge protection |
Yes
|
| Standard factory warranty |
|
| Extended service plans |
|