Download document () of 20

60CIK07

Eaton Bussmann series low voltage british standard fuse, 60A, AC 600 V, HRCI-MISC, gL/gG, CSA

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
60CIK07
EAN
5027590484428
UPC
051712552554
Product Length/Depth
118 mm
Product Height
48 mm
Product Width
145 mm
Product Weight
54.75 g
Compliances
RoHS Compliant

Electrical data

Amperage Rating
60 A
Voltage rating
600 V
Voltage type
AC
Breaking capacity
200 kA
Class
Class gG/gL

Product specifications

Application
Cable protection
Connection
Bolt-on

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.