Download document () of 20

60KR85

Eaton Bussmann series low voltage british standard fuse, 60A, AC 415 V, system C type II, 23 x 57 mm, gL/gG, 4.3W Loss

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
60KR85
EAN
5027590484459
Product Length/Depth
56 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
58.1 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269

Electrical data

Amperage Rating
60 A
Voltage rating
415 V
Voltage type
AC
Breaking capacity
33 kA
Class
Class gG/gL

Product specifications

Application
protection of incoming cables into residential and commercial properties
Fuse type
KR85
Connection
Ferrule end x ferrule end

Export product specification