Download document () of 20

60SRC750

Eaton Bussmann series high speed traction fuse, 60 A, 750 V, gR (general purpose semiconductor protection), 45 Hertz-62 Hertz (Min-Max Frequency), gR (general purpose semiconductor protection)

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
60SRC750
EAN
5027590484763
UPC
051712836326
Product Length/Depth
118 mm
Product Height
48 mm
Product Width
145 mm
Product Weight
172.1 g
Compliances
CE
Certifications
Not Applicable

Product specifications

Amperage Rating
60 A
Breaking capacity
0 kA
With striker
No
Voltage type
DC
Utilization category
gR (general purpose semiconductor protection)
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Fuse shape
Cylindrical
Mounting dimension
Other
Current type
DC
Rated voltage DC
750 V
Color
None
Construction size
Other
Material
Ceramic
Packaging type
Standard
Quantity
10
Voltage rating
750 V
Type
Fuse
Application
traction

Export product specification