Download document () of 20

630NHFF3BI-400

Eaton Bussmann series Fuse-link, LV, 630 A, AC 400 V, NH3, gFF, IEC, dual indicator, insulated gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
630NHFF3BI-400
EAN
5027590484831
Product Length/Depth
150 mm
Product Height
86 mm
Product Width
71 mm
Product Weight
904 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Product specifications

Amperage Rating
630 A
Fitted with:
Insulated metal gripping lugs
Fuse size
NH3
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
415 V
Class
Class gFF
Fuse type
Square body with knife blade contact
Utilization category
gFF(full-range, extra fast operation)
Color
None
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
Yes
Watt losses
48 W
Connection
Blade end
Construction
NH3
Construction size
NH3
Fuse shape
Square body
Knife blade contacts
Voltage type
AC
Suitable for
SD3-D Single pole NH Fuse base
TD3-D Triple pole NH Fuse base
Material
Ceramic body
Quantity
3
Voltage rating
400 V
Type
Fuse
Application
industrial
Fuse system (according to IEC 60269)
Fuse system A
Rated switching capacity AC
120 kA

Export product specification