
Eaton Bussmann series low voltage NH Fuse, 400V, 630A, 120 kAIC, Combination fuse status indicator, fuse, Class C gL/gG
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
630NHG3BI-400
|
EAN |
5027590484916
|
UPC |
051712233552
|
Product Length/Depth |
150 mm
|
Product Height |
86 mm
|
Product Width |
71 mm
|
Product Weight |
1140 g
|
Compliances |
RoHS Compliant
CE Marked |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Amperage Rating |
630 A
|
Fitted with: |
Insulated metal gripping lugs
|
Fuse size |
NH3
|
Current type |
AC
|
Breaking capacity |
120 kA
|
Frequency rating - max |
62 Hz
|
Frequency rating - min |
45 Hz
|
Rated switching capacity |
120 kA
|
Rated voltage AC |
400 V
|
Class |
Class gG/gL
|
Fuse type |
Square body with knife blade contact
|
Accessory/spare part type |
SDL-3 Solid link
FEH- Fuse extraction handle SD3-SK Shroud kit SD3-PB 2-phase barriers and 2 ganging links TD3-IP20 Triple pole protection kit |
Utilization category |
gL/gG (cable protection/equipment protection)
|
Interrupt rating |
120 kAIC
|
Fuse indicator |
Combination fuse status indicator
|
Insulated metal gripping lugs (IMGL) |
Yes
|
Watt losses |
36 W
|
Connection |
Blade end
|
Construction |
NH3
|
Construction size |
NH3
|
Fuse shape |
Knife blade contacts
Square body |
Voltage type |
AC
|
Suitable for |
SD3-D Single pole NH Fuse base
Microswitch 170H0235 EBH Size 00 to 4 Horizontal fuse switch-disconnectors TD3-D Triple pole NH Fuse base |
Material |
Ceramic body
|
Packaging type |
Standard
|
Quantity |
3
|
Voltage rating |
400 V
|
Type |
Fuse
|
Application |
|
Rated switching capacity AC |
120 kA
|