Download document () of 20

640474FULL-0303X

Eaton, Alarms & signalling devices, Fulleon, Flashni Xenon sounder beacon, 24V DC, Clear lens, Shallow red base, Separate connection for sounder and beacon, With fixing screw kit (FL/CL/R/S/24V/SEPERATE/SWITCH)

General specifications

Product Name
Eaton Flashni Audible visual alarm
Catalog Number
640474FULL-0303X
EAN
4015081800575
Product Length/Depth
92 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.308 kg
Compliances
EN

Appearance

Color housing
Other
Product branding
Eaton

Environmental

Degree of protection
IP21

Installation

Construction material
ABS/FR
Cable entry
Rear

Performance

Type of acoustic signal
Pulse tone/continuous tone
Tones
32
Voice tones
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.