Knowledge Search
Download document () of 20

660SRED

Eaton Crouse-Hinds series EMT compression coupling, Red, EMT, Zinc plated steel, Compression type, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression coupling
Catalog Number
660SRED
UPC
662277090070
Product Length/Depth
1.5 in
Product Height
1 in
Product Width
1 in
Product Weight
0.12 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Compression
Trade size
1/2"
Color
Red
Material
Zinc plated steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.