Download document () of 20

6A-24-HYL

Eaton B-Line series horizontal wye left, 6.25" H x 53.8750" W x 36.7933" L, Aluminum

General specifications

Product Name
Eaton B-Line series horizontal wye left
Catalog Number
6A-24-HYL
UPC
781011092474
Product Length/Depth
53.875 in
Product Height
6.25 in
Product Width
36.79329114 in
Product Weight
24.73 lb
Certifications
CSA
CE
UL Classified

Product specifications

Material
Aluminum
Type
Series 6 left horizontal wye

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.