Download document () of 20

6A-36-12-HT12

Eaton B-Line series horizontal tee, 6" H x 33" W x 36" L, Aluminum, 36" and 12" Tray " Widths, 12" radius

General specifications

Product Name
Eaton B-Line series horizontal tee
Catalog Number
6A-36-12-HT12
UPC
781011093150
Product Length/Depth
33 in
Product Height
6 in
Product Width
36 in
Product Weight
20.079 lb
Certifications
CE
UL Classified
CSA

Product specifications

Material
Aluminum
Special features
36" & 12" Tray widths
Type
Series 2-5 horizontal reducing tee
Radius
12 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.