Download document () of 20

6D16

Eaton Bussmann series low voltage D fuse, Time-delay, 500V, 6A, 50 kAIC, Non Indicating, fuse, Class C gL/gG, Time delay, Holder, Green, Ceramic body

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
6D16
EAN
5027590486149
UPC
051712837057
Product Length/Depth
50 mm
Product Height
13.2 mm
Product Width
13.2 mm
Product Weight
11.1 g
Compliances
CE Marked
GoST-R
RoHS Compliant
Certifications
IEC 60269
VDE
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Product specifications

Amperage Rating
6 A
Fuse size
DI
Breaking capacity
50 kA
Construction size (fuse inserts)
DI
Rated voltage AC
500 V
Class
Class C gL/gG
Fuse type
D16 - Time delay
Accessory/spare part type
6GD16 Green screw cap gauge piece
Utilization category
gL/gG (cable protection/equipment protection)
Color
Green
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D1
Construction size
DI
Fuse shape
Bottle
Response time
Time-delay
Suitable for
E16/DI Fuse base
Material
White ceramic body
Mounting method
Holder
Release characteristic
Time-lag
Quantity
5
Voltage rating
500 V
Type
fuse
Special features
Time-delay
Application
For domestic and general industrial applications

Export product specification