Download document () of 20

7092361FUL-0397

Eaton, Alarms & signalling devices, Fulleon, X10 Mini Beacon lens, Red

General specifications

Product Name
Eaton X10 Industrial sounder and sounder beacon
Catalog Number
7092361FUL-0397
EAN
5018987240420
Product Length/Depth
84 mm
Product Height
32 mm
Product Width
97 mm
Product Weight
0.048 kg
Compliances
EN

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.