Download document () of 20

7.2OBWNA3.15

Eaton Bussmann series VT fuse-link, medium voltage, 3.15 A, AC 7.2 kV, 142 x 25.4 mm, back-up, BS, IEC, no tags, oil tight HS

General specifications

Product Name
Eaton Bussmann series medium voltage oil fuse
Catalog Number
7.2OBWNA3.15
EAN
5027590053648
Product Length/Depth
25.4 mm
Product Height
142 mm
Product Width
25.4 mm
Product Weight
214 g
Compliances
BS 2692-1
Certifications
IEC60282-1

Product specifications

Amperage Rating
3.15 A
Interrupt rating
60 kAIC
Voltage rating
7.2 kV
Type
fuse
Application
Auxiliary transformer protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.