Download document () of 20

807A-06-90HB12

Eaton B-Line series horizontal bend cover, 0.5"H x 30.19"W x 6"L, Aluminum, 12"radius, 90°angle

General specifications

Product Name
Eaton B-Line series horizontal bend cover
Catalog Number
807A-06-90HB12
UPC
781011399764
Product Length/Depth
30.19 in
Product Height
0.5 in
Product Width
6 in
Product Weight
2.747 lb
Certifications
Not Applicable

Product specifications

Material
Aluminum
Type
Horizontal bend
Angle
90°
Radius
12 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.