Download document () of 20

80D125Q

Fuse-link, low voltage, 80 A, AC 500 V, D4, gR, DIN, IEC, fast-acting

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
80D125Q
EAN
5027590490436
UPC
051712837996
Product Length/Depth
56 mm
Product Height
33 mm
Product Width
33 mm
Product Weight
115.2 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Product specifications

Amperage Rating
80 A
Fuse size
DIV
Breaking capacity
50 kA
Construction size (fuse inserts)
DIV
Rated voltage AC
500 V
Class
Class gR
Fuse type
D125Q - Fast acting
Utilization category
gR (general purpose semiconductor protection)
Accessory/spare part type
80GD125 Silver screw cap gauge piece
Color
Silver
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D4
Construction size
DIV
Fuse shape
Bottle
Response time
Fast-acting
Suitable for
R1 1/4" / DIV Fuse base
Material
White ceramic body
Release characteristic
Fast (F)
Voltage rating
500 V
Type
Fuse
Application
For domestic and general industrial applications

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.