Download document () of 20

8D025Z11AB

Aluminium square flange receptacle, black zinc nickel plating, without male contacts, polarization B; 8D025Z11AB

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D025Z11AB
Product Length/Depth
34.84 mm
Product Height
46 mm
Product Width
46 mm
Product Weight
41 g

Product specifications

Fitted with:
Shielding
Connector orientation
B
Connector type
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Degree of protection
IP67
Layout
11
Plating
Black Zinc Nickel
Shell continuity
Shell material
Shell size
25
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
11
Number of cavity #20
2
Salt spray
500 hour
Working voltage (Vrms)
1300 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.