Download document () of 20

8D521W16SNL

Aluminium plug, Olive drab cadmium plating, without female contacts, polarization N; 8D521W16SNL

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D521W16SNL
Product Length/Depth
41.7 mm
Product Height
41 mm
Product Width
41 mm
Product Weight
48 g

Product specifications

Fitted with:
Shielding
Connector orientation
N
Connector type
Contact delivery
Not delivered
Contact gender
Socket (Female)
Coupling type
Degree of protection
IP67
Layout
16
Plating
Cadmium
Plug type
Straight Plug
Shell continuity
Shell material
Shell size
21
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Number Of Contacts
16
Number of cavity #16
16
Salt spray
500 hour
Working voltage (Vrms)
2300 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.