Download document () of 20

8STA61243SA

Aluminium plug, Black Zinc Nickel plating, with female contacts; 8STA61243SA

General specifications

Product Name
Eaton Souriau 8STA series lightweight miniature connector
Catalog Number
8STA61243SA
Product Length/Depth
33.5 mm
Product Height
25.1 mm
Product Width
25.1 mm
Product Weight
20.1 g

Product specifications

Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Backshell type
Shrink Boot Adapter
Connector accessory option
Integrated with connector
Connector orientation
A
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Insert material
Peek
Layout
43
Plating
Black Zinc Nickel
Plug type
Straight Plug
Shell continuity
10.0
Shell material
Aluminium
Shell size
12
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-55 °C
Number Of Contacts
43
Number of cavity #26
43
Salt spray
48 hour

Export product specification