Download document () of 20

907910

Eaton Moeller® series T3 Non-standard switch, T3, 32 A, rear mounting, Basic switch, 9 contact unit(s)

General specifications

Product Name
Eaton Moeller® series T3 Non-standard switch
Catalog Number
907910
Product Length/Depth
143 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.452 kg
Certifications
IEC/EN 60204
VDE 0660
IEC/EN 60947
IEC/EN 60947-3

Product specifications

Type
Basic switch
Product Category
Non-standard switch
Actuator color
Black
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating frequency
1200 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Rated impulse withstand voltage (Uimp)
6000 V AC
Rated operational power star-delta at 500 V, 50 Hz
18.5 kW
Rated operational power star-delta at 690 V, 50 Hz
22 kW
Rated permanent current at AC-21, 400 V
32 A
Rated permanent current at AC-23, 400 V
32 A
Rated uninterrupted current (Iu)
32 A
Static heat dissipation, non-current-dependent Pvs
0 W
Switching power at 400 V
15 kW
Voltage per contact pair in series
60 V
Rated operational power at AC-3, 500 V, 50 Hz
15 kW
Device construction
Built-in device fixed built-in technique
Rated short-time withstand current (Icw)
0.65 kA
650 A, Contacts, 1 second
Electrical connection type of main circuit
Screw connection
Mounting position
As required
Actuator type
Short thumb-grip
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
1.1 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
1.1 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Rated conditional short-circuit current (Iq)
1 kA
Overvoltage category
III
Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Degree of protection (front side)
IP00
Mounting method
Rear mounting
Degree of protection
NEMA Other
Suitable for
Ground mounting
Intermediate mounting
Number of switches
1
Safe isolation
440 V AC, Between the contacts, According to EN 61140
Screw size
M4, Terminal screw
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Half-sinusoidal shock 20 ms
Lifespan, mechanical
500,000 Operations
Load rating
1.6 x Iₑ (with intermittent operation class 12, 40 % duty factor)
2 x Iₑ (with intermittent operation class 12, 25 % duty factor)
1.3 x Iₑ (with intermittent operation class 12, 60 % duty factor)
Terminal capacity
2 x (1 - 6) mm², solid or stranded
2 x (0.75 - 4) mm², flexible with ferrules to DIN 46228
1 x (1 - 6) mm², solid or stranded
1 x (0.75 - 4) mm², flexible with ferrules to DIN 46228
Safety parameter (EN ISO 13849-1)
B10d values as per EN ISO 13849-1, table C.1
Number of auxiliary contacts (normally open contacts)
0
Number of contact units
9
Number of contacts in series at DC-21A, 240 V
1
Number of contacts in series at DC-23A, 120 V
3
Number of contacts in series at DC-23A, 24 V
1
Number of contacts in series at DC-23A, 240 V
5
Number of contacts in series at DC-23A, 48 V
2
Number of contacts in series at DC-23A, 60 V
3
Rated breaking capacity at 220/230 V (cos phi to IEC 60947-3)
260 A
Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3)
260 A
Rated breaking capacity at 500 V (cos phi to IEC 60947-3)
240 A
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3)
170 A
Rated making capacity up to 690 V (cos phi to IEC/EN 60947-3)
320 A
Rated operating voltage (Ue) - max
690 V
Rated operating voltage (Ue) - min
690 V
Rated operational voltage (Ue) at AC - max
690 V
Short-circuit protection rating
35 A gG/gL, Fuse, Contacts
Rated operational current (Ie) at AC-21, 440 V
32 A
Rated operational current (Ie) at AC-23A, 230 V
32 A
Rated operational current (Ie) at AC-23A, 400 V, 415 V
32 A
Rated operational current (Ie) at AC-23A, 500 V
26.4 A
Rated operational current (Ie) at AC-23A, 690 V
17 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
23.7 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
23.7 A
Rated operational current (Ie) at AC-3, 500 V
23.7 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
14.7 A
Rated operational current (Ie) at DC-1, load-break switches l/r = 1 ms
25 A
Rated operational current (Ie) at DC-13, control switches L/R = 50 ms
20 A
Rated operational current (Ie) at DC-21, 240 V
1 A
Rated operational current (Ie) at DC-23A, 120 V
12 A
Rated operational current (Ie) at DC-23A, 24 V
25 A
Rated operational current (Ie) at DC-23A, 240 V
5 A
Rated operational current (Ie) at DC-23A, 48 V
25 A
Rated operational current (Ie) at DC-23A, 60 V
25 A
Rated operational current (Ie) star-delta at AC-3, 220/230 V
32 A
Rated operational current (Ie) star-delta at AC-3, 380/400 V
32 A
Rated operational current (Ie) star-delta at AC-3, 500 V
32 A
Rated operational current (Ie) star-delta at AC-3, 690 V
25.5 A
Rated operational current for specified heat dissipation (In)
32 A
Rated operational power at AC-23A, 220/230 V, 50 Hz
7.5 kW
Rated operational power at AC-23A, 400 V, 50 Hz
15 kW
Rated operational power at AC-23A, 500 V, 50 Hz
15 kW
Rated operational power at AC-23A, 690 V, 50 Hz
15 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
11 kW
Rated operational power at AC-3, 415 V, 50 Hz
11 kW
Rated operational power at AC-3, 690 V, 50 Hz
11 kW
Rated operational power star-delta at 220/230 V, 50 Hz
7.5 kW
Rated operational power star-delta at 380/400 V, 50 Hz
15 kW
Tightening torque
1.6 Nm, Screw terminals
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.
Housing color
Black
Housing material
Plastic

Export product specification